Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830435 - PML-W101 (100X100)
Bill of material
PHOENIX CONTACT 0830435
MANUID
Product number of the Manufacturer
0830435
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Sheet, yellow/black, labeled: Lightning flash, mounting type: adhesive, diameter: 0 mm, lettering field size: 100 x 100 mm, Number of individual labels: 9
MANUTYPEDESC
Manufacturer Type Description
PML-W101 (100X100)
PREVIEW
Preview
INTNO
International product number
4046356717595
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAO663
GTIN
4046356717595
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, Sheet, yellow/black, labeled: Lightning flash, mounting type: adhesive, diameter: 0 mm, lettering field size: 100 x 100 mm, Number of individual labels: 9
AAO057
Product type
PML-W101 (100X100)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part