Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
2173587 - Full extension ball-bearing slide (3 pieces), soft-closing
Bill of material
21-7-3587
PREVIEW
REF
Reference
21-7-3587
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
119 mm
B
215 mm
C
00 mm
D
00 mm
K
450 mm
LG
450 mm
CN
Load rating
30
E
128 mm
H
306 mm
WEIGHT
weight
605 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30332-full-extension-ball-bearing-slide-3-pieces-soft-closing.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models