Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214242 - Heavy duty aluminium profile hinges
Bill of material
72-1-4242
PREVIEW
REF
Reference
72-1-4242
MATERIAL
Material
6082 T5 alu
FINISH
Finish
black anodised
A
100 mm
B
82.5 mm
C
5.5 mm
D
24 mm
WEIGHT
weight
148 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30168-heavy-duty-aluminium-profile-hinges.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models