Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473610 - Round top weld-on steel hinges - steel pin - ball bearing
Bill of material
14-7-3610
PREVIEW
REF
Reference
14-7-3610
MATERIAL
Material
steel
FINISH
Finish
raw
A
141 mm
B
22.5 mm
C
18 mm
D
12 mm
WEIGHT
weight
272 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25397-round-top-weld-on-steel-hinges-steel-pin-ball-bearing.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models