Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PISCO Korea
Description
PSRB-40 - Cartesian Robot Timing Belt Type
Bill of material
PSRB40-ST-100-10-K1
TYPE
Type
B : Belt, Standard Type
BS
Body Size
40 mm
SH
Shape
ST : Standard
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
MC
Motor Capacity
10 : 100W W
SENSOR
Sensor
PT
Pulley Type
AT
Axial Type
CST
Color / Surface Treatment
BRACKET
Bracket
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models