Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PQ Plus
Description
MMU 3 - Modular measurement technology for the DIN rail
Bill of material
MMU 310.46.9001
ARTNR
Article No.
10.46.9001
TYP
Type
MMU 3
VS
Supply voltage
24 V DC
MS
Measuring voltage
8-620 V LL
MG
Measurement inputs
3U
K
Communication
Local Bus / RS485
G
Weight
0.11 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models