Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
CLT37S,CLT38S - Rack Gears - Hole Position Configurable · Hole Position Unconfigurable
Bill of material
CLT37S1.0-300-N
MODEL
Model
LV1
Type
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
CODE
Code
VAR02
Module
VAR04
Nominal
VAR06
Hole Machining
VAR08
Hole Position A Specify unit 1mm
mm
VAR10
Hole Position B Specify unit 1mm
mm
VAR12
Hole Position C Specify unit 1mm
mm
FIX02
Number of Effective Teeth
95
FIX04
L
298.45 mm
FIX06
P(Pitch)
3.142 mm
FIX08
Wa
10.0 mm
FIX10
H
10 mm
FIX12
h
9.0 mm
FIX14
M(coarse thread)
FIX16
d1
0.0 mm
FIX18
d2
0.0 mm
FIX20
Z1
0.0 mm
FIX22
B(Hole Pitch)
0 mm
FIX24
K(Number of Holes)
0
VAR14
End additional processing of Tapped
VAR16
M Selection
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models