Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
RCM
Description
MBL - Matrix with collar DIN 9845 Shape B
Bill of material
Matrix with collar DIN 9845 Shape B 3.40
CODE
Code
DESCRIPTION
Description
D1
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
L
28
D
Diameter
mm
D2
mm
D3
mm
L1
mm
L2
4 mm
R
mm
MAT
Material
Acciaio legato per utensili ad alto contenuto di cromo
DUR
Hardness
HRC 62 +-2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RCM
    SMB - ISO 8977 - Headed matrix ISO8977
    RCM
    RPJ - Regular punches
    RCM
    179C - Drill bush without collar DIN 179 shape A
    RCM
    179L - Drill bush without collar DIN 179 shape A
    RCM
    SCSF - Dowel pin DIN 6325/ISO 8734
    RCM
    ESF-T - Ejector pin hardened DIN 1530 Shape AH / ISO 6751
    RCM
    172C - Drill bush with collar DIN 172 shape A
    RCM
    TBJ - JEK punches blanks
    RCM
    ECBM - Ejector pin black nitrided DIN 1530 Shape A / ISO 6751
    RCM
    BSL - Guide bush with centering collar
    RCM
    SPU - Straight regular punches
    RCM
    SBJ - ISO 8020 E - Regular punches blanks
    RCM
    ESF-F - Ejector pin drillable nitrided
    RCM
    ELN - Ejector pin nitrided blade DIN1530 Shape LAN
Previews
3D
Dimension
2D
Download CAD models