Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RCM
Description
VBG105 - Bronze prismatic guide with graphite inserts VDI 3357
Bill of material
VBG105. 200 x 65 x 44
CODE
Code
W
mm
L
65 mm
T
44 mm
W1
25 mm
W2
mm
W3
mm
W4
55 mm
W5
mm
L1
37.5 mm
T1
20 mm
T2
20 mm
T3
47 mm
D
13.5 mm
D1
20 mm
D2
12 mm
D3
16 mm
H
65 mm
HOLES
Holes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models