Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Reid Supply
Description
ACE-1905 - Shock Absorbers - Self-Compensating
Bill of material
ACE-1905
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
STROKE
Stroke
0.47 Inch
A
A Overall Length
3.70 Inch
B
B Plunger Length
0.67 Inch
D
D Rod Diameter
0.19 Inch
E
E Relief Diameter
0.46 Inch
F
F Body Length
2.83 Inch
M
M Relief Length
0.20 Inch
T
T Thread Size
M14 x 1.5
EE
EE Width Across Flats
0.39 Inch
SC
Effective Weight Lbs Self Compensating
EPC
Energy Per Cycle In Lbs
175
EPH
Energy Per Hour In Lbs per Hour
443,000
URL
https://www.reidsupply.com/en-us/p/shock-absorbers/ace-1905
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models