Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Riegler
Description
Mini-blow-off valves, stainless steel, G 1/8
Bill of material
218.12-ES
ARTNR
Art. No.
GEW
Thread G
1/8
A
Set pressure
C
27.0 mm
D
7.0 mm
SW
16 mm
DO
3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models