Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
VX IT crossbar for 19" profil - VX IT crossbar for 19" profil
Bill of material
5302.167(2)
BEST
Model No.
5302.167
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX IT crossbar for 19" profil
BEZ2
Designation 2
standard and dynamic, W: 800 mm
B
For enclosures Width
800 mm
VE
Packs of
2
GEW
Weight
3.840 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models