Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Rittal
Description
Drawer for keyboard and mouse - with mousepad support
Bill of material
6003.000
BEST
Model No. CP
6003.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Drawer for keyboard and mouse
BEZ2
Designation 2
with mousepad support
B
Width
482,6 (19") mm
H
Height
3.5 HE
T
Depth
261 mm
CNSECLASS51
27-18-92-19
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
GEW
Gewicht
10.700 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型