Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Drawer 482.6 mm (19")/2 U for keyboard and mouse - Drawers for keyboards
Bill of material
6002.000
BEST
Model No. CP
6002.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Drawer 482.6 mm (19")/2 U
BEZ2
Designation 2
for keyboard and mouse
B
Width
482,6 (19") mm
H
Height
2 U
T
Depth
150 mm
CNSECLASS51
27-18-92-19
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
GEW
Gewicht
2.800 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models