Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Feb 6, 2017.
Alternative part(s)
Should a replacement part be used?
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Standard light - Without door operated switch
Bill of material
4138.140
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 2
Standard light
BEZ2
Designation 2
Without door operated switch
B
Width
452.0 mm
H
Height
117 mm
T
Depth
50 mm
GEW
Weight
kg
CNSECLASS51
27-18-92-41
CNSECLASS70
27-18-92-41
CNSECLASS80
27-18-92-41
CNSETIM40
EC000321
EOL
End of Life
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models