Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Mar 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
3378 - Liquid Cooling Package - Performance Class 10 kW
Bill of material
3378.280(2)
BEST
Model No.
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Liquid Cooling Package
BEZ2
Designation 2
Performance Class: 10 kW
B
Width
300 mm
H
Height
2000 mm
T
Depth
mm
GL
total capacity
SP
rated operating voltage
230 V, 1~, 50 Hz/60 Hz
RE
Controler
Comfort controller
GEW
Weight
kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models