Sie können Ihre Vorschläge per Feedback einreichen oder den Online-Kundendienst kontaktieren, wir werden sie so schnell wie möglich verbessern:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
800FP-P0
Rockwell Automation
Push Buttons
22,5 mm, 800F Pilot Light
Powered by
CAD模型選擇
{rockwellautomation/push_buttons/22mm_800f_pl/800f_pilot_light_operators_asmtab.prj},{NB=800FP-P0},{DESC=22,5mm Pilot Light Operators},{A=P},{B=P - Diffuser},{C=0},{D=},{E=},{F=},{G=},{PPATH=parts/800f_pilot_light_operators_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
800F Pilot Light Operators - 800F Pilot Light Operators
Bill of material
800FP-P0
CN
Catalog Number
800FP-P0
DESC
Description
22,5mm Pilot Light Operators
A
Operator Construction
P - Round Plastic Operator (IP69K; IP66, Type 4/4X/13)
M - Round Metal Operator (IP66, Type 4/13)
D - Round Plastic (Type 4/13, IP66) Direct Wire Monolithic
P - Round Plastic Operator (IP69K; IP66, Type 4/4X/13)
M - Round Metal Operator (IP66, Type 4/13)
D - Round Plastic (Type 4/13, IP66) Direct Wire Monolithic
B
Operator Type
P - Diffuser
C
Lens Color
0 - Amber
3 - Green
4 - Red
5 - Yellow
6 - Blue
7 - Clear
9 - No Lens
0 - Amber
3 - Green
4 - Red
5 - Yellow
6 - Blue
7 - Clear
9 - No Lens
D
Power Module Type
No Option
No Option
E
Voltage
No Option
No Option
F
Termination Style
No Option
No Option
G
Packaging
Standard Pack, Quantity:1
Standard Pack, Quantity:1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求