Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Roehm
Description
RKD 92 / 125 - RKD NC-Compact Twin vices
Bill of material
ROEHM_161830_1_0_0
IDNR
Ident.-Nr.
A
Jaw width
mm
FGES
Clamping force
kN
MASSE
Weight
kg
AUFLAGE
Backe edition outside/inside
B1
Clamping capacity
mm
Enter value for B1
Clamping capacity
mm
cm
inch
ft
B2
Clamping capacity
mm
C
Jaw height
mm
DMAX
Total length
mm
E
mm
F
mm
G
mm
H
mm
J
mm
K
mm
L
10 mm
M
mm
N
mm
O
55 mm
P
mm
Q
mm
T
mm
U
20 mm
V
mm
W
Shifting range
X
mm
Z
50 mm
AA
mm
BB
mm
C1
Thread
C2
Thread
C3
Thread
DD
mm
EE
mm
FF
mm
GG
mm
HH
mm
JJ
mm
KK
Thread
LL
mm
BA
Instruction manual
PDF-Anhang
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Roehm
    RKE 125 / 160 - NC-Compact vices RKE 125 / 160
    Roehm
    RKD-M 92 / 125 - RKD-M NC-Compact vices
    Roehm
    DUO Basic plate - Standard basic plate for NC-vices
    Roehm
    RNS - Standardeinsatz
    Roehm
    UB - Umkehr-Aufsatzbacken UB, gehärtet Spitzverzahnung 60°
    Roehm
    SKB mit Feinstufe
    Roehm
    RBAW 748-10 - High precision strength adjuster RBAW
    Roehm
    Floating jaw - Floating jaw
    Roehm
    SKB  ohne Feinstufe
    Roehm
    DUO RKD - DUO clamping towers RKD
    Roehm
    DUO RKE - DUO clamping towers RKE
    Gressel
    Gripos - Machine vice
    Roehm
    KFR/MFR - Clamping taper
    Roehm
    DUO RKD-M - DUO clamping towers RKD-M
Previews
3D
Dimension
2D
Download CAD models