Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Roehm
Description
FORTO-HT
Bill of material
443415
ID
Item No.
OPT
Integrated coolant collector
TM
Pitch diameter
mm
SC
Spindle connection
mm
CT
Connection thread
F
Moment of inertia
kgm^2
LB
Leakage
l
DMAX
Max. outer diameter
mm
L
Length
mm
TH
Through-hole
mm
W
Weight
kg
SMAX
Max. perm. speed
1/min
CMAX
Max. actuating force
PMIN
Min. pressure
8 bar
PMAX
Max. pressure
45 bar
PS
Piston stroke
mm
TYP
Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models