Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollon
Description
LRS OE - Lightweight telescopic rail, partial and full extension (max load 3250 N, max closed length 1500 mm)
Bill of material
LRS71OE-300
INFO1
Long description
The LRS is a telescopic rail with partial or full extension made of cold rolled steel profiles coated with corrosion resisting zinc-plating ISO 2081 and blue passivation. Their range of use spans from light-duty applications, such as kitchen drawers or office furniture, to more demanding ones in industrial automations or special vechicles.
DIM
Dimensions
71
GUI
Rail
LRS
INFO
Catalog
Catalog
L
Length
mm
H
Stroke
395 mm
CRAD1
Load capacity for a pair of rails
800 N
A
105 mm
B
- mm
C
227.5 mm
D
142.5 mm
E
- mm
F
265 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models