Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Rollon
Description
LTH - Steel telescopic rail, full extension (max load 3084 N, max closed length 1500 mm)
Bill of material
LTH30-0250-RF
INFO1
Long description
The LTH is a full extension telescopic rail that consists of a double T-shaped intermediate element and the two corresponding sliders. This rail is designed to handle heavy loads with minimal deflection and high system rigidity.
GUI
Rail
LTH
DIM
Dimension
mm
INFO
Catalogue
Catalogue mm
L
Length
mm
H
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
NOTE
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
TYPE
A
25 mm
B
100 mm
F
Hole
mm
CDC
N
NF
No. Holes
3
W
Weight
kg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD