Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Rollon
Description
E-SMART - Belt driven linear axis, cost effective, high performance, ideal for multi-axes system (max load 130860 N, max stroke over 6145 mm)
Bill of material
L052R003651R
SER
Belt driven linear axis, cost effective, high performance, ideal for multi-axes system (max load 130860 N, max stroke over 6145 mm)
L
LUTYPE
Linear unit type
DHC
Drive head code
2R
H
Stroke
mm
Entrez la valeur pour H
Stroke
mm
cm
inch
ft
HMAX
Max. useful stroke length
mm
L
Total length of the unit
mm
SP
Carriage type
CN
Carriage number
CD1
Carriage distance
C
Carriage length
mm
TRAN
Transmission
W
Weight
kg
INFO
Catalogue
Catalogue
INFO1
Long description
E-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, one recirculating ball guide and two symmetrical driving heads.E-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, one recirculating ball guide and two symmetrical driving heads.
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés