Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Door lock -KL- - accessories
Bill of material
4210632 Turschloss KL für Schwenktür KL-40 mit Panikschloß, rechts
ARTIKEL
Article description
Door lock -KL-
TYPE
Version
BEST
A
255 mm
B
40.4 mm
C
65 mm
D
242 mm
E
15 mm
F
32 mm
H
mm
W
3.300 mm
HINWEISVPE
Refrence to pack quantity
none
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WARTUNGSINTVALL
Maintenance interval for the item
no need
WEEEE
Registration No. WEEE
DE71223010 mm
CNSMASSEXACT
Weight
1.600 kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39269097
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD