Catalog navigation
CAD model selection
Selectable products: 176
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Electric cylinder LK2 - LZ60P - Version for external control 24 V/36 V - E-Zylinder
Bill of material
QKX00AF0B0352 Linearzylinder-LZ60P (Hublänge: 0)
ARTIKEL
Article description
Electric cylinder
TYPE
Type
LZ60P
BEST
Order-no.
AUSF
Version
for external control
MAXKRAFTVIS
max. Force
MAXGESCHW24V
max. speed 24V DC
mm/s
MAXGESCHW28V
max. speed 28V DC
mm/s
MAXGESCHW36V
max. speed 36V DC
mm/s
EINBAUMASSX
Installation dimension X
mm
ELEKTRANSCHLUSSVIS
Electrical connection
HUBMAX
max. Stroke
mm
HUBLAENGE
Stroke length
mm
Enter value for HUBLAENGE
Stroke length
mm
cm
inch
ft
CNSSTDDTIME
Standard delivery time of the item after receipt of order
5-6 weeks after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
according to assembly instructions
INFOWWW
Further Product information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-18-90
WARENNUMMER
Customs tariff number
85011010
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models