피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有目录
几何搜索
草图搜索
变量搜索
认证的目录
按类别
按国家/地区
按照标准
可提供的目录语言:
Deutsch
English
English
QA认证信息
目录: RK Rose+Krieger
Created: 01.12.2020
目录的特殊属性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
9870002 Systemwinkel 115x71x97
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Timing belt linear units
Linearunit RK DuoLine Z
Accessories
RK multi-axis modular system
Powered by
CAD模型选择
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_zahnriemen/rk_duoline_z_3g/zubehoer_rk_duoline_z_3g/mehrachsbaukasten/syswink_115x71_asmtab.prj},{NB=9870002#Systemwinkel-115x71x97},{BEST=9870002},{L=97},{CNSMASSEXACT=0.56},{ARTIKEL=Systemwinkel},{ARTIKELHELP=Systemwinkel-115x71x97},{TYPE=115x71x97},{CNSSTDDTIME=1 Woche},{INFOWWW=Information},{WARTUNGSINTVALL=Keine Notwendigkeit},{WEEE=DE71223010},{ECLASS=23309290},{WARENNUMMER=84879090},{ROHSWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{ROHSPATHGER=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_d.pdf},{ROHSPATHGB=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_gb.pdf}
请根据技术参数选择所需产品. 所选参数在表格中被高亮显示. 当点击表格中的图标或数值时选择将被重置.
用于比较添加
可提供的产品: 4
HELP_VARIABLE
Company
RK Rose+Krieger
Description
System angle bracket 115x71 - Attachment
Bill of material
9870002 Systemwinkel 115x71x97
ARTIKEL
Article description
System angle bracket
BEST
Order-no.
9870002
9870002
TYPE
Type
115x71x97
115x71x97
L
Length
97
97
mm
CNSMASSEXACT
Weight of article
0.56
0.56
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 week after receipt of order
INFOWWW
Further Product information on the website RK Rose + Krieger
Further Product information on the website RK Rose + Krieger
WARTUNGSINTVALL
Maintenance interval
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS
eClass V 8.0
23309290
WARENNUMMER
Customs tariff number
84879090
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型
点击此处生成CAD模型
生成PDF文件
询价请求