Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
R84040 - 40 Series Aluminum Profile-R40X40
Bill of material
R84040-N-N-L50
TYPECODE
Type code
R84040
SCREW
screw
HOLE
hole
L
mm
Enter value for L
mm
cm
inch
ft
MASS
mass
1.490 kg/m
SA
Sectional Area
548 mm^2
CSMOIX
Cross Sectional Moment of Inertia(ℓx)
6.15×10⁴ mm^4
CSMOIY
Cross Sectional Moment of Inertia(ℓy)
6.15×10⁴ mm^4
CATALOG
catalog
r84040.jpg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SAMLO
    E840120 - 40  Series Aluminum Profile-40X120
    SAMLO
    D84080 - 40  Series Aluminum Profile-40X80
    SAMLO
    HDCB - Die-Casting Bracket
    SAMLO
    HSCB - Die-Casting Bracket
    SAMLO
    R104545 - 45  Series Aluminum Profile-R45X45
    SAMLO
    E62060 - 20  Series Aluminum Profile-20X60
    SAMLO
    A105050 - 50  Series Aluminum Profile-50X50
    SAMLO
    D1050100 - 50  Series Aluminum Profile-50X100
    SAMLO
    F109090 - 45  Series Aluminum Profile-90X90
    SAMLO
    F10100100 - 50  Series Aluminum Profile-100X100
    SAMLO
    F88080 - 40  Series Aluminum Profile-80X80
    SAMLO
    R83030 - 30  Series Aluminum Profile-R30X30
    SAMLO
    HLXD - Die-Casting Bracket
    SAMLO
    A104545 - 45  Series Aluminum Profile-45X45
Previews
3D
Dimension
2D
Download CAD models