Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
FTF - High capacity (Belt width=Frame width)
Bill of material
FTF19-0.6(M40-1A15)R
CNSORDERNO
Order number
FTF19-0.6(M40-1A15)R
B
Belt width
cm
L
Machine length L
m
MT
Motor type
MP
Motor power
W
PS
Power supply
FR
Frequency
Hz
NSP
Nominal speed
m/min
POS
Position of switch / Direction of rotation
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SANKI KOGYO
    FTF - Belt width 19cm and over
    SANKI KOGYO
    SC-H - Aluminum type, for Drive unit
    IAI
    RCP6-SA4R
    SANKI KOGYO
    SC - Aluminum type, Frame mounting
    SMC Corporation
    CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
    SANKI KOGYO
    FTF - Belt width 14cm and under
    SANKI KOGYO
    FT - High capacity
    SANKI KOGYO
    SZ - Steel type, Frame mounting
Previews
3D
2D
Download CAD models