Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SCAME
Description
BE-D Series - BE-D Series
Bill of material
206.D91-E10
CODE
Product Code
LOG
Level of Geometry
TP
Product type
SC
Commercial series
Series BE-D
DS
Synthetic Description
PM
Maximum power
25kW
IN
INPUT
AC 5P 40A 400V
OUT1
Output (01)
OUT2
Output (02)
CS
Simultaneous charging
NO
EF
Efficiency
94% at rated power
CEMC
EMC Class
A
GDP
IP protection degree
IP54
TEMPES
Operating temperature
-30/+45°C derating above +45°C °C
TEMSTO
Storage temperature
-30°C/+60°C °C
ALT
Altitude
2500m max
UM
Humidity
from 5% to 95% without condensation
RUACU
Acoustic noise
<55dB in all directions
MAT
Material
PAINTED METAL
GDPIK
IK protection degree
IK10
COL
Color
ANTHRACITE
TPI
Installation type
SURFACE MOUNTING
SOLSAL
Salt solution
Resistant
PROTUV
UV protection
UV resistant
DIM
Dimensions
594x252x794mm
PESO
Weight
About 70kg without cables
EVINT
HMI (Human-Machine Interfaces)
LCD 7'' touch screen
EVAUTH
User authentication
Free
EVAUTH2
User authentication 2
RFID authentication
EVCONN1
Connectivity
Ethernet
EVCONN2
Connectivity
GSM
EVCONN3
Connectivity
WiFi
EVPROT
Communication protocol
OCPP 1.6 JSON
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models