Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories HTR-UNI - HTR-STB 30x30 UNI
Bill of material
SCHMALZ 10.01.03.00135 HTR-STB 30x30 UNI
NAME
Name
10_01_03_00135
NNCUSTOM
HTR-STB 30x30 UNI
NTCUSTOM
Traversenanbindung
NBCUSTOM
HTR-STB 30x30 UNI
LINACUSTOM
HTR-STB 30x30 UNI
ARTNR
Order number
10.01.03.00135
C114
B
20 mm
C121
D
58.9 mm
C132
G1
M6-IG
C117
H
25 mm
C115
H1
52.5 mm
C111
L
30.5 mm
C110
L2
20.1 mm
C133
LG1
10 mm
C575
Weight
125 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models