Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STVI-GE G1/4-IG 8
Bill of material
SCHMALZ 10.08.02.00154 STVI-GE G1/4-IG 8
NAME
Name
10_08_02_00154
NNCUSTOM
STVI-GE G1/4-IG 8
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STVI-GE G1/4-IG 8
LINACUSTOM
STVI-GE G1/4-IG 8
ARTNR
Order number
10.08.02.00154
C127
d
8 mm
C121
D
14.5 mm
C132
G1
G1/4"-IG
C111
L
33.5 mm
C110
L2
15 mm
C133
LG1
12 mm
C140
SW1
17 mm
C613
Material
Messing
C575
Weight
31 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models