Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-W G1/4-AG 6
Bill of material
SCHMALZ 10.08.02.00159 STV-W G1/4-AG 6
NAME
Name
10_08_02_00159
NNCUSTOM
STV-W G1/4-AG 6
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-W G1/4-AG 6
LINACUSTOM
STV-W G1/4-AG 6
ARTNR
Order number
10.08.02.00159
C127
d
6 mm
C124
dn
4.1 mm
C119
D1
11.3 mm
C132
G1
G1/4"-AG
C117
H
13.5 mm
C115
H1
20.4 mm
C111
L
20.2 mm
C109
L1
29.4 mm
C133
LG1
7.5 mm
C140
SW1
17 mm
C1625
SW3
14 mm
C613
Material
Messing vernickelt
C575
Weight
37 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models