Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-W G1/4-AG 12
Bill of material
SCHMALZ 10.08.02.00162 STV-W G1/4-AG 12
NAME
Name
10_08_02_00162
NNCUSTOM
STV-W G1/4-AG 12
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-W G1/4-AG 12
LINACUSTOM
STV-W G1/4-AG 12
ARTNR
Order number
10.08.02.00162
C127
d
12 mm
C124
dn
8.5 mm
C119
D1
19.8 mm
C132
G1
G1/4"-AG
C117
H
17 mm
C115
H1
27 mm
C111
L
34.5 mm
C109
L1
44.5 mm
C133
LG1
7.5 mm
C140
SW1
17 mm
C1625
SW3
20 mm
C613
Material
Messing vernickelt
C575
Weight
90 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models