Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-W G1/2-AG 12
Bill of material
SCHMALZ 10.08.02.00164 STV-W G1/2-AG 12
NAME
Name
10_08_02_00164
NNCUSTOM
STV-W G1/2-AG 12
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-W G1/2-AG 12
LINACUSTOM
STV-W G1/2-AG 12
ARTNR
Order number
10.08.02.00164
C127
d
12 mm
C124
dn
9 mm
C119
D1
19.8 mm
C132
G1
G1/2"-AG
C117
H
18.5 mm
C115
H1
28.5 mm
C111
L
34.3 mm
C109
L1
47.3 mm
C133
LG1
9.5 mm
C140
SW1
24 mm
C1625
SW3
20 mm
C613
Material
Messing vernickelt
C575
Weight
115 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models