Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-WF M5-AG 4
Bill of material
SCHMALZ 10.08.02.00165 STV-WF M5-AG 4
NAME
Name
10_08_02_00165
NNCUSTOM
STV-WF M5-AG 4
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-WF M5-AG 4
LINACUSTOM
STV-WF M5-AG 4
ARTNR
Order number
10.08.02.00165
C127
d
4 mm
C124
dn
2.5 mm
C119
D1
8.6 mm
C132
G1
M5-AG
C117
H
8.4 mm
C115
H1
16.6 mm
C111
L
16.5 mm
C109
L1
20.1 mm
C133
LG1
3.5 mm
C140
SW1
8 mm
C1625
SW3
8.5 mm
C613
Material
Messing vernickelt
C575
Weight
9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models