Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G1/4-AG 12
Bill of material
SCHMALZ 10.08.02.00208 STV-GE G1/4-AG 12
NAME
Name
10_08_02_00208
NNCUSTOM
STV-GE G1/4-AG 12
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G1/4-AG 12
LINACUSTOM
STV-GE G1/4-AG 12
ARTNR
Order number
10.08.02.00208
C127
d
12 mm
C124
dn
8.5 mm
C121
D
19.5 mm
C132
G1
G1/4"-AG
C111
L
29 mm
C109
L1
36 mm
C110
L2
21.1 mm
C133
LG1
7 mm
C140
SW1
20 mm
C613
Material
Messing
C575
Weight
40 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models