Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-T G1/4-AG 10
Bill of material
SCHMALZ 10.09.02.00044 STV-T G1/4-AG 10
NAME
Name
10_09_02_00044
NNCUSTOM
STV-T G1/4-AG 10
NTCUSTOM
Steckverschraubung-T
NBCUSTOM
STV-T G1/4-AG 10
LINACUSTOM
STV-T G1/4-AG 10
ARTNR
Order number
10.09.02.00044
C127
d
10 mm
C124
dn
8 mm
C119
D1
16.5 mm
C132
G1
G1/4"-AG
C117
H
15 mm
C115
H1
23.2 mm
C111
L
54.9 mm
C133
LG1
7.6 mm
C140
SW1
17 mm
C613
Material
Messing
C575
Weight
70.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models