Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - SVB-T 14
Bill of material
SCHMALZ 10.09.02.00046 SVB-T 14
NAME
Name
10_09_02_00046
NNCUSTOM
SVB-T 14
NTCUSTOM
Steckverbindung-T
NBCUSTOM
SVB-T 14
LINACUSTOM
SVB-T 14
ARTNR
Order number
10.09.02.00046
C127
d
14 mm
C119
D1
21.3 mm
C117
H
36 mm
C115
H1
46.5 mm
C111
L
72 mm
C613
Material
Messing
C575
Weight
141.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models