Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Filters VF / STF / STF-D - STF 110 P 15 SSD
Bill of material
SCHMALZ 10.07.01.00357 STF 110 P 15 SSD
NAME
Name
10_07_01_00357
NNCUSTOM
STF 110 P 15 SSD
NTCUSTOM
Staubfilter
NBCUSTOM
STF 110 P 15 SSD
LINACUSTOM
STF 110 P 15 SSD
ARTNR
Order number
10.07.01.00357
C112
B1
388.5 mm
C113
B2
216 mm
C127
d
8.5 mm
C121
D
295 mm
C119
D1
323 mm
C120
D2
110 mm
C1685
D3
110 mm
C117
H
300 mm
C111
L
441 mm
C109
L1
825 mm
C110
L2
384 mm
C628
X1
315 mm
C2195
Connection
Ř110mm
C923
Nenndurchfluss
900 mł/h
C922
Nenndurchfluss
15000 l/min
C536
Filterfeinheit
3 µm
C576
Weight
4.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models