Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum and pressure switch with two digital output signals and IO-Link function - VSi V D M12-4
Bill of material
VSi V D M12-4
CNSORDERNO
Type
VSi V D M12-4
ARTNR
Part no.
10.06.02.00580
CTN
Customs Tariff Number
90262020
D
19.6 mm
G1
G1/8"-M
G2
M5-F
G3
M12x1-M
L
60.5 mm
L1
78.5 mm
LG1
8 mm
MM
Measured medium
Non-aggressive gases; dry, oil-free air
MR
Measuring range
-1.0...0.0 bar
OPR
Overpressure resistance
8 bar
RPT
Repeatability
± 3% of measuring range
HYS
Hysteresis
Adjustable
IO
Inputs/outputs
2 digital
SC
Switching capacity (max)
100 mA
IND
Indication
2xLED
ELCONN
Electrical connection
Male connect M12, 4 pole
CONN
Connection
G1/8"-M + M5-F
V
Voltage
10-30V DC
CC
Current consumption
35 mA
PTIP
Protection type IP
IP 65
TI
Temperature influence
± 3% of measuring range
OT
Operating temperature
0 ... 50 °C
MASS
Weight
16 g
MR2
Measuring range
-14.5...0.0 psi
OPR2
Overpressure resistance
116.03 psi
CSVS
Construction shape vacuum switch
with display
IODD
IO Device Description
IODD_10.06.02.00580_de-DE_00
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models