Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Composite Grippers SCG - SCG 1xE100 A MS SDA
Bill of material
SCHMALZ 10.01.30.00360 SCG 1xE100 A MS SDA
NAME
Name
10_01_30_00360
NNCUSTOM
SCG 1xE100 A MS SDA
NTCUSTOM
Composite-Greifer (modular)
NBCUSTOM
SCG 1xE100 A MS SDA
LINACUSTOM
SCG 1xE100 A MS SDA
ARTNR
Order number
10.01.30.00360
C114
B
36 mm
C127
d
6.6 mm
C119
D1
40 mm
C120
D2
39.8 mm
C132
G1
M37x1-AG
C135
G2
G1/8"-IG
C138
G3
G3/8"-IG
C633
G4
G1/4"-IG
C679
G5
M5-IG
C117
H
106.6 mm
C115
H1
111.1 mm
C622
H3
17.6 mm
C623
H4
9 mm
C1581
H5
9.6 mm
C109
L1
74.9 mm
C133
LG1
4.5 mm
C628
X1
42 mm
C625
Y1
25.5 mm
C1162
Montage
Montage seitlich
C2272
Saugvermögen
16,2 ... 35,4 mł/h
C2268
Saugvermögen
270 ... 590 l/min
C2259
Luftverbrauch
3,6 ... 12,0 mł/h
C2257
Luftverbrauch
60 ... 200 l/min
C2201
Druckbereich (Betriebsdruck)
1,0 ... 5,0 bar
C2220
Umgebungstemperatur
5 ... 75 °C
C575
Weight
188 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schmalz
    Composite Grippers SCG - SAUG-FL SCG 60 POM
    Schmalz
    Composite Grippers SCG - SAUG-FL SCG 40 POM
    Schmalz
    Composite Grippers SCG - SCG 1xE100 A MA SDA
    Schmalz
    Composite Grippers SCG - SCG 1xE100 A MA
    Schmalz
    Flow Grippers SCG - SAUG-SCG 50 SI-HD
    Schmalz
    Spring Plungers FSTI
    Schmalz
    Composite Grippers SCG - SCG 1xE100 A MS
    Schmalz
    Spring plunger FSTIm
    Schmalz
    Magnetic Grippers SGM-HP/-HT - SGM-HP 50 G1/4-IG
    Schmalz
    Compact Valves LQEc / LQEi - LQEc 8 24V-DC 3/2 IMP PNP
    Schmalz
    Solenoid Valves EMVO - EMVO 20 24V-DC 3/2 NC 40.8
    Schmalz
    Flow Restrictors SW - SW 60 G1/4-AG
    Schmalz
    Check Valves SVK, SVKG, SVV - SVKG G1/4-AG
    Schmalz
    Check Valves SVK, SVKG, SVV - SVKG M5-AG
Previews
3D
Dimension
2D
Download CAD models