Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Magnetic Grippers SGM - SGM-HD 30 G1/8-IG
Bill of material
SCHMALZ 10.01.17.00184 SGM-HD 30 G1/8-IG
NAME
Name
10_01_17_00184
NNCUSTOM
SGM-HD 30 G1/8-IG
NTCUSTOM
Magnetgreifer
NBCUSTOM
SGM-HD 30 G1/8-IG
LINACUSTOM
SGM-HD 30 G1/8-IG
ARTNR
Order number
10.01.17.00184
C114
B
30 mm
C132
G1
G1/8"-IG
C135
G2
G1/8"-IG
C633
G4
M4-IG
C117
H
61.4 mm
C115
H1
70.2 mm
C133
LG1
7 mm
C136
LG2
6 mm
C619
LG4
5 mm
C628
X1
46 mm
C625
Y1
12 mm
C969
Haltekraft
35 N
C1025
Resthaltekraft
0.3 N
C2201
Druckbereich (Betriebsdruck)
3,5 ... 6,0 bar
C662
Einbauposition
Beliebig
C420
Steuerung
Bistabil
C2220
Umgebungstemperatur
5 ... 70 °C
C575
Weight
191 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models