Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Wafer Gripper SWGm - ABL-FUEHR 18x46 SWGm/SCG
Bill of material
SCHMALZ 10.01.30.00087 ABL-FUEHR 18x46 SWGm/SCG
NAME
Name
10_01_30_00087
NNCUSTOM
ABL-FUEHR 18x46 SWGm/SCG
NTCUSTOM
Abluftführung
NBCUSTOM
ABL-FUEHR 18x46 SWGm/SCG
LINACUSTOM
ABL-FUEHR 18x46 SWGm/SCG
ARTNR
Order number
10.01.30.00087
C121
D
18 mm
C132
G1
G3/8"-AG
C111
L
5 mm
C109
L1
46 mm
C575
Weight
14.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models