Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Holders for Ejectors SEAC / SEAC RP / SEAC ECO - ADP-EJ 45.5x21x44-G1/4-IG SEAC S
Bill of material
SCHMALZ 10.02.02.03484 ADP-EJ 45.5x21x44-G1/4-IG SEAC S
NAME
Name
10_02_02_03484
NNCUSTOM
ADP-EJ 45.5x21x44-G1/4-IG SEAC S
NTCUSTOM
Ejektoradapter
NBCUSTOM
ADP-EJ 45.5x21x44-G1/4-IG SEAC S
LINACUSTOM
ADP-EJ 45.5x21x44-G1/4-IG SEAC S
ARTNR
Order number
10.02.02.03484
C114
B
21 mm
C113
B2
7 mm
C127
d
6.6 mm
C126
d2
11 mm
C132
G1
G1/4"-IG
C117
H
44 mm
C111
L
45.5 mm
C110
L2
22 mm
C617
L3
30.8 mm
C628
X1
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models