Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic Ejectors SBPL - SBPL 125 HF NPT
Bill of material
SCHMALZ 10.02.01.01656 SBPL 125 HF NPT
NAME
Name
10_02_01_01656
NNCUSTOM
SBPL 125 HF NPT
NTCUSTOM
Grundejektor
NBCUSTOM
SBPL 125 HF NPT
LINACUSTOM
SBPL 125 HF NPT
ARTNR
Order number
10.02.01.01656
C114
B
115 mm
C112
B1
117 mm
C113
B2
16 mm
C620
B3
48 mm
C621
B4
80 mm
C132
G1
NPT3/8-IG
C135
G2
NPT1-IG
C138
G3
NPT1/4-IG
C633
G4
G1/8"-IG
C679
G5
M5-AG
C117
H
72 mm
C115
H1
74 mm
C111
L
167.5 mm
C109
L1
285.3 mm
C110
L2
54 mm
C617
L3
67 mm
C618
L4
113 mm
C1577
L5
64 mm
C1512
LG5
8.5 mm
C628
X1
73.5 mm
C625
Y1
62 mm
C946
Size
125
C489
Degree of evacuation
60 %
C2206
Vacuum (max)
17.718 inHg
C2289
Suction rate (real)
1010 l/min
C2291
Saugvermögen (theo)
1650 l/min
C2292
Suction rate (real)
60.6 mł/h
C2293
Saugvermögen (theo)
99 mł/h
C874
Air consumption (suction)
370 l/min
C875
Air consumption (suction)
22.75 mł/h
C574
Sound level (free)
70 dB
C573
Sound level (suction)
60 dB
C2201
Pressure range (operating pressure)
2,0 ... 6,0 bar
C2202
Pressure range (operating pressure)
29,0 ... 87,0 psi
C456
Recomm. internal hose diameter compressed air
9 mm
C458
Recomm. internal hose diameter vacuum
32 mm
C576
Weight
1.5 kg
C2220
Umgebungstemperatur
0 ... 60 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models