Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA - FGA 6 SI-55 N004
Bill of material
SCHMALZ 10.01.06.01571 FGA 6 SI-55 N004
NAME
Name
10_01_06_01571
NNCUSTOM
FGA 6 SI-55 N004
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 6 SI-55 N004
LINACUSTOM
FGA 6 SI-55 N004
ARTNR
Order number
10.01.06.01571
C127
d
3.7 mm
C125
d1
5.8 mm
C126
d2
3 mm
C119
D1
7.5 mm
C122
Dk
7.2 mm
C1688
Dmax(S)
8 mm
C614
Ds
5.7 mm
C117
H
9 mm
C116
H2
2 mm
C622
H3
3.2 mm
C171
Z
2 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
0.4 N
C946
Baugröße
6
C444
Saugerwerkstoff
Silikon SI
C575
Weight
0.2 g
C462
Werkstückradius (min) (konvex)
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models