Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 32 NK-45 G1/4-AG
Bill of material
SCHMALZ 10.01.06.00445 FSG 32 NK-45 G1/4-AG
NAME
Name
10_01_06_00445
NNCUSTOM
FSG 32 NK-45 G1/4-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 32 NK-45 G1/4-AG
LINACUSTOM
FSG 32 NK-45 G1/4-AG
ARTNR
Order number
10.01.06.00445
C126
d2
16 mm
C124
dn
4.4 mm
C1688
Dmax(S)
33.5 mm
C614
Ds
32 mm
C132
G1
G1/4"-AG
C117
H
41.5 mm
C133
LG1
11 mm
C140
SW1
17 mm
C171
Z
15 mm
C556
Saugkraft
12 N
C551
Abreißkraft
36.9 N
C683
Volumen
10 cmł
C462
Werkstückradius (min) (konvex)
35 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
32
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
17 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models