Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 3 NBR-55 M5-AG
Bill of material
FSG 3 NBR-55 M5-AG
CNSORDERNO
Typ
FSG 3 NBR-55 M5-AG
ARTNR
Part no.
10.01.06.03717
CTN
Customs tariff number
40169997
D2
d2
1.8 mm
DN
dn
0.7 mm
DMAX
Dmax(S)
4 mm
DS
Ds
3.3 mm
G1
M5-M
H
10.2 mm
LG1
4.5 mm
SW1
7 mm
Z
Stroke
1.1 mm
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness
55 Shore A
S
Size
3
NOF
Number of folds
2.5
C
Connection
M5-M
CR
Curve radius (min)
4 mm
V
Volume
0.02 cm^3
SF
Suction force
0.15 N
POF
Pull-off force
0.40 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
0.7 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models