Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 60 VU1-72 G1/4-IG ON
Bill of material
SCHMALZ 10.01.06.00171 FSG 60 VU1-72 G1/4-IG ON
NAME
Name
10_01_06_00171
NNCUSTOM
FSG 60 VU1-72 G1/4-IG ON
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 60 VU1-72 G1/4-IG ON
LINACUSTOM
FSG 60 VU1-72 G1/4-IG ON
ARTNR
Order number
10.01.06.00171
C126
d2
36 mm
C124
dn
6 mm
C1688
Dmax(S)
62.5 mm
C614
Ds
59 mm
C132
G1
G1/4"-IG
C117
H
70 mm
C133
LG1
12 mm
C140
SW1
17 mm
C171
Z
30 mm
C556
Saugkraft
61 N
C551
Abreißkraft
100 N
C683
Volumen
66.755 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C191
Nippel
N 014
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
47.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models