Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGPL (1.5 Folds) - FSGPL 100 HT1-60 G1/2-IG
Bill of material
SCHMALZ 10.01.06.03150 FSGPL 100 HT1-60 G1/2-IG
NAME
Name
10_01_06_03150
NNCUSTOM
FSGPL 100 HT1-60 G1/2-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGPL 100 HT1-60 G1/2-IG
LINACUSTOM
FSGPL 100 HT1-60 G1/2-IG
ARTNR
Order number
10.01.06.03150
C126
d2
57.2 mm
C146
d3
44 mm
C119
D1
101 mm
C1688
Dmax(S)
106.5 mm
C614
Ds
96.1 mm
C132
G1
G1/2"-IG
C117
H
43.3 mm
C623
H4
8 mm
C133
LG1
8 mm
C171
Z
29.1 mm
C556
Saugkraft
150 N
C683
Volumen
150 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
100
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
145 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models