Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB (1.5 Folds) - SAB 50 NBR-60 RA
Bill of material
SCHMALZ 10.01.06.01055 SAB 50 NBR-60 RA
NAME
Name
10_01_06_01055
NNCUSTOM
SAB 50 NBR-60 RA
NTCUSTOM
Balgsauggreifer NBR (rund)
NBCUSTOM
SAB 50 NBR-60 RA
LINACUSTOM
SAB 50 NBR-60 RA
ARTNR
Order number
10.01.06.01055
C124
dn
6 mm
C119
D1
39.5 mm
C1688
Dmax(S)
56 mm
C614
Ds
50.1 mm
C117
H
36.6 mm
C618
L4
31.8 mm
C171
Z
11.5 mm
C556
Saugkraft
53 N
C551
Abreißkraft
87 N
C681
Querkraft
55 N
C682
Querkraft (geölte Oberfläche)
52 N
C683
Volumen
16.1 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
50
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
41.5 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models